Sensor Head, Low Measuring Force Type, Air Cylinder Model GT-A22L

GT-A22L - Sensor Head, Low Measuring Force Type, Air Cylinder Model

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

  • CE Marking

Specifications

Model

GT-A22L

Type

Sensor head: Low-stress Air push models

Measuring range

22 mm 0.87"

Measuring force

Downward mounting

0.35N*1

Side mounting

0.3 N*1

Upward mounting

0.25N*1

Repeatability

8 µm 0.00031" (at ambient temperature of 23 °C 73 °F)*2

Environmental resistance

Enclosure rating

-

Pressure resistance

1.0 MPa

Applied pressure range

0.35 to 0.5 MPa

Ambient temperature

0 to +55 °C 32 to 131 °F

Relative humidity

35 to 85 % RH

Material

Housing: TYPE430 stainless steel, Cylinder: Aluminum alloy, Plastic section of air joint: Polyacetal, Metal section of air joint: Nickel-plated brass,
Indicator: Polyarylate, Contact: TYPE304 stainless steel, Cable: PVC

Weight

Approx. 180 g (With 2-m 6.6' cable)

*1 Value read near the center of the measuring range
*2 Value read at the center of the measuring range at ambient temperature of 23 °C 73 °F with the response time set to 100 ms.

Data Sheet (PDF) Other Models