General Purpose Digital Contact Sensor
GT series
Sensor Head GT-H22
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GT-H22 | |||
Type | Sensor head: Standard | |||
Measuring range | 22 mm 0.87" | |||
Measuring force | Downward mounting | 1.5 N*1 | ||
Side mounting | 1.4 N*1 | |||
Upward mounting | 1.3 N*1 | |||
Mechanical response | 8 Hz (at ambient temperature of 23 °C 73 °F) | |||
Repeatability | 8 µm 0.00031" (at ambient temperature of 23 °C 73 °F)*2 | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -10 to +55 °C 14 to 131 °F | |||
Relative humidity | 35 to 85 % RH | |||
Material | Housing: TYPE430 Stainless steel, Indicator: Polyarylate, | |||
Weight | Approx. 135 g (With 2-m 6.6' cable) | |||
*1 Value read near the center of the measuring range | ||||