Inductive Gauging Sensor AS series

AS series - Inductive Gauging Sensor

Eddy Current Displacement Sensor with heat resistance of up to 200℃

Features

  • Lineup of products with heat-resistance of 200°C
  • Equipped with span adjustment function
  • Equipped with zero adjustment function

RECOMMENDED

Latest Technology

High-speed Sub-micron Displacement Sensor with 40,000 Samples/sec.

EX-V series - High-speed, High-Accuracy Digital Displacement Inductive Sensor

  • High-speed sampling : 40,000 samples/second
  • High resolution & accuracy due to FLL circuit
  • Automatic Bottom-dead-center measurement mode
  • Automatic Vibration measurement mode
  • Automatic Gap measurement mode
  • 2 color LED digital display for easy setup
  • Environmental resistant IP-67 sensor head

View Catalog EX-V Series High-speed, High-Accuracy, digital inductive displacement sensors Catalog