 
Inductive Gauging Sensor
AS series
Sensor Head AH-809
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | AH-809 | |||
| Type | Sensor head for high temperatures | |||
| Amplifier unit | AS-425K | |||
| Shape | Cylindrical, diameter: 9.4 | |||
| Measuring range | 0.5 to 1.0 mm0.02" to 0.039" | |||
| Analog output voltage | Output voltage | 0.5 to 1.0V | ||
| Straight line range | ― | |||
| Impedance | 100 Ω | |||
| Resolution | 0.4% of F.S.*1 | |||
| Linearity | ±4% of F.S. | |||
| Response | 3.3kHz (-3dB) | |||
| Temperature | Sensor head | 0.14% of F.S./°C*2 | ||
| Temperature characteristics | Amplifier unit | 0.1% of F.S./°C*2 | ||
| Rating | Power voltage | 115/230 VAC ±15 %, 50/60 Hz | ||
| Power consumption | 6VA | |||
| Environmentalresistance | Enclosure rating | Sensor head | Heat-resistant type*3 | |
| Operating ambient temperature | -10 to 200°C 14 to 392°F, No condensation | |||
| Amplifier unit | 0 to +50°C 32 to 122°F | |||
| Environmental resistance | Relative humidity | 35 to 85 % RH (No condensation) | ||
| Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
| Weight | Sensor head | Approx 55g | ||
| Weight (including cord) | Amplifier unit | Approx 180 g (including the cable) | ||
| *1 The AS-425K full scale is 0.5 to 1.0 mm (0.5 mm) 0.0197" to 0.0394"(0.0197"). The temperature characteristics refer to data when the temperature is in the range of +23 to +200°C +73.4 to +392°F. | ||||
