 
Separate Amplifier Proximity Sensor
ES series
Sensor Head, Shielded Type, M14 EH-114
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | EH-114 | |||
| Type | Standard , Shielded , Threaded | |||
| Detectable object | Ferrous metals (see Characteristics for nonferrous metals) | |||
| Standard target (iron, t=1 mm 0.04") | 15 x 15 mm 0.59" x 0.59" | |||
| Stable detecting range | 0 to 5 mm0.20" | |||
| Maximum detecting distance | 8 mm0.31" | |||
| Hysteresis | 0.05 mm0.002" | |||
| Repeatability | 0.005 mm 0.0002" | |||
| Temperature characteristics | ±10% max. of detecting distance at 23°C 73.4°F, within -10 to +60°C 14 to 140°F | |||
| Environmental resistance | Enclosure rating | IP67 | ||
| Ambient temperature | -10 to +60 °C 14 to 140 °F (No freezing) | |||
| Relative humidity | 35 to 85 % RH (No condensation) | |||
| Weight | Approx. 62 g (including nuts and 3-m 9.8' cable) | |||
 
