Separate Amplifier Proximity Sensor
ES series
Sensor Head, Shielded Type, f5.4, Stainless Steel Tube EH-305S
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | EH-305S | |||
Type | with stainless steel spiral tube, Shielded , Cylindrical | |||
Detectable object | Ferrous metals (see Characteristics for nonferrous metals) | |||
Standard target (iron, t=1 mm 0.04") | 5 x 5 mm0.02" | |||
Stable detecting range | 0 to 1 mm0.04" | |||
Maximum detecting distance | 3 mm0.12" | |||
Hysteresis | 0.05 mm0.002" | |||
Repeatability | 0.002 mm0.00008" | |||
Temperature characteristics | ±10% max. of detecting distance at 23°C 73.4°F, within -10 to +60°C 14 to 140°F | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -10 to +60 °C 14 to 140 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 76 g (including 3-m 9.8' cable) | |||