Separate Amplifier Proximity Sensor
ES series
Sensor Head, Unshielded Type, f2.8 EH-402
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model  | EH-402  | |||
Type  | Standard , Non-shielded , Cylindrical  | |||
Detectable object  | Ferrous metals (see Characteristics for nonferrous metals)  | |||
Standard target (iron, t=1 mm 0.04")  | 10 x 10 mm 0.39" x 0.39"  | |||
Stable detecting range  | 0 to 3 mm0.12"  | |||
Maximum detecting distance  | 7 mm0.28"  | |||
Hysteresis  | 0.04 mm0.002"  | |||
Repeatability  | 0.002 mm0.00008"  | |||
Temperature characteristics  | +30%, -10% max. of detecting distance at 23°C 73.4°F, within -10 to +60°C 14 to 140°F  | |||
Environmental resistance  | Enclosure rating  | IP67  | ||
Ambient temperature  | -10 to +60 °C 14 to 140 °F (No freezing)  | |||
Relative humidity  | 35 to 85 % RH (No condensation)  | |||
Weight  | Approx. 28 g (including nuts and 3-m 9.8' cable)  | |||