Metal Passage Confirmation Sensor
TA series
Amplifier Unit TA-340U (TA-340)
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | TA-340U | |||
Sensitivity adjustment | Sensitivity selector switch and fi ne-adjustment trimmer | |||
Output | Control output | Solid-state | 100 mA (40 V max.)*1 | |
Relay contact | SPDT 250 VAC 2 A*2 | |||
Control output | 1 ms | |||
10 ms | ||||
OFF-delay time | 65 ms (contact output only) | |||
Rating | Power voltage | 110/120/220/240 VAC ±15 %, 50/60 Hz | ||
Power consumption | 5 VA max. | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Accessories | Plastic screwdriver | |||
Weight | Approx. 330 g | |||
*1 Both the solid-state and contact outputs of the amplifi er are one-shot signals; the signals turn on as the object enters the sensor head. NPN output can easily be converted to PNP output by connecting the optional OP-5148 PNP Output Converter. |