Metal Passage Confirmation Sensor
TA series
Sensor Head for Large Metal Object Detection TH-515
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | TH-515 | |||
Type | Detecting large metallic objects | |||
Minimum detectable object | 5.0 mm | |||
Detecting area | 100 x 150 mm | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -10 to +60 °C 14 to 140 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 1.3 kg | |||
*1 Data obtained with the amplifi er set at maximum sensitivity when target was travelling at 500 mm 19.69". | ||||