Metal Passage Confirmation Sensor
TA series
Sensor Head for Large Metal Object Detection TH-530
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | TH-530 | |||
Type | Detecting small metallic objects | |||
Minimum detectable object | Steel ball with a diameter of 8.0 mm*1 | |||
Detecting area | 300x200 mm11.811" x 7.874" | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -10 to +60 °C 14 to 140 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 4.8 kg | |||
*1 The value when the speed of the object to be detected is 500 mm/sec. at maximum sensitivity. | ||||