Double Sheet Detector
DD series
Amplifier Unit DD-960U (DD-960)
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | DD-960U | |||
Type | 1 head type (Amplifier) | |||
Shape | ― | |||
Detection method | Detection from the target edge | |||
Plate thickness | ― | |||
Maximum separation | ||||
Allowable vibration | ||||
Minimum detectable object | ||||
Output | Control | NPN: 100 mA (40 V) max., Residual voltage: 1 V max.*1 | ||
Control output | ― | |||
Control | Relay output SPDT: 250 VAC, 2 A (resistive load)*1 | |||
Response time | 3 ms (selectable: 30 ms) | |||
Rating | Power voltage | 115/230 VAC, 50/60Hz | ||
Power consumption | 10 VAC max. | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 825 g | |||
*1 NPN output can easily be converted to PNP output by connecting the optional OP-5148 PNP output converter. |