Double Sheet Detector
DD series
Sensor Head DH-214
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | DH-214 | |||
Type | 2 head type (Sensor head) | |||
Amplifier unit | DD-860 | |||
Shape | Compact | |||
Detection method | Detection with a target between the transmitter and the receiver | |||
Plate thickness | [T/R separation : 20 mm 0.79" max.]Steel *1 : 0.1 mm to 1.2 mm0.004" to 0.05"Aluminum : 0.05 mm to 5.0 mm0.002" to 0.20"Copper : 0.05 mm to 5.0 mm0.002" to 0.20"Brass : 0.05 mm to 5.0 mm0.002" to 0.20"Stainless steel : 0.2 mm to 5.0 mm0.008" to 0.20"[T/R separation : 15 mm 0.59" max.]Steel *1 : 0.1 mm to 1.6 mm0.004" to 0.06"Aluminum : 0.05 mm to 5.0 mm0.002" to 0.20"Copper : 0.05 mm to 5.0 mm0.002" to 0.20"Brass : 0.05 mm to 5.0 mm0.002" to 0.20"Stainless steel : 0.2 mm to 5.0 mm0.008" to 0.20" | |||
Maximum separation | 20 mm 0.79" | |||
Allowable vibration | 20 mm 0.79" max. (50 x 50 mm 1.97") | |||
Minimum detectable object | 30 x 30 mm 1.18" x 1.18" (T-to-R distance: | |||
Output | Control | NPN: 100 mA (40 V) max., Residual voltage: 1 V max.*1 | ||
Control | Relay output SPDT: 250 VAC, 2 A (resistive load)*1 | |||
Response time | 50 ms (selectable: 5 ms) | |||
Rating | Power voltage | 115/230 VAC ±15 %, 50/60 Hz | ||
Power consumption | 10 VAC max. | |||
Environmental resistance | Ambient temperature | -10 to +60 °C 14 to 140 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 135 g | |||
*1 NPN output can easily be converted to PNP output by connecting the optional OP-5148 PNP output converter. |