Double Sheet Detector
DD series
Sensor Head DH-220
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | DH-220 | |||
Type | 2 head type (Sensor head) | |||
Amplifier unit | DD-860 | |||
Shape | Standard | |||
Detection method | Detection with a target between the transmitter and the receiver | |||
Plate thickness | [T/R separation : 30 mm 1.18" max.] | |||
Maximum separation | 30 mm 1.18" | |||
Allowable vibration | 30 mm 1.18" max. | |||
Minimum detectable object | 50 x 50 mm 1.97" | |||
Output | Control | NPN: 100 mA (40 V) max., Residual voltage: 1 V max.*1 | ||
Control | Relay output SPDT: 250 VAC, 2 A (resistive load)*1 | |||
Response time | 50 ms (selectable: 5 ms) | |||
Rating | Power voltage | 115/230 VAC ±15 %, 50/60 Hz | ||
Power consumption | 10 VAC max. | |||
Environmental resistance | Ambient temperature | -10 to +60 °C 14 to 140 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 300 g | |||
*1 NPN output can easily be converted to PNP output by connecting the optional OP-5148 PNP output converter. |