Double Sheet Detector
DD series
Sensor Head DH-320
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | DH-320 | |||
Type | 1 head type (Sensor head) | |||
Amplifier unit | DD-960 | |||
Shape | Standard | |||
Detection method | Detection from the target edge | |||
Plate thickness | MODE (A) | |||
Maximum separation | Maximum detecting distance | |||
Allowable vibration | [MODE (A)] | |||
Minimum detectable object | The target edge must cover the | |||
Output | Control | NPN: 100 mA (40 V) max., Residual voltage: 1 V max.*1 | ||
Control | Relay output SPDT: 250 VAC, 2 A (resistive load)*1 | |||
Response time | 3 ms (selectable: 30 ms) | |||
Rating | Power voltage | 115/230 VAC ±15 %, 50/60 Hz | ||
Power consumption | 10 VAC max. | |||
Environmental resistance | Ambient temperature | -10 to +60 °C 14 to 140 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 355 g | |||
*1 NPN output can easily be converted to PNP output by connecting the optional OP-5148 PNP output converter. |