Shock Sensor
GA series
Amplifier Unit GA-223
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GA-223 | |||
Type | DC type | |||
Applicable sensor head | GH-413, 313A | |||
Sensitivity adjustment | Sensitivity selector switch & potentiometer trimmer | |||
Response frequency | 100 Hz to 8 kHz (-3dB) | |||
Minimum detectable acceleration | 9.8 m/s2 (GH-413), 4.9 m/s2 (GH-313A) | |||
Indicator lamp | Power and output indicator (Power ON: green, Output ON: red) | |||
Output | Control output | Solid-state | NPN: 200 mA (40 V) max.*1 | |
Relay | ―*1 | |||
Analog | ||||
Output delay time | 1 ms | |||
Operation mode | N.O./N.C. | |||
ON-delay timer | OFF/0.5 s (switch-selectable) | |||
OFF-delay time | ON-delay timer ON: 200 ms, OFF: 30 ms | |||
Rating | Power voltage | 10 to 28 VDC, Ripple (P-P) 10 % or less | ||
Power/current consumption | 25 mA max. | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 105 g | |||
*1 NPN output can easily be converted to PNP output by connecting the optional OP-5148 PNP Output Converter. |