Shock Sensor
GA series
Recommended Replaceable Products: Shock Sensor - GA series
Contact Us: 1-888-539-3623 Inquiry form
Sensor Head GH-513
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GH-513 | |||
Type | Piano-wire | |||
Response frequency | ― | |||
Minimum detectable acceleration | ||||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -10 to +60 °C 14 to 140 °F | |||
Relative humidity | 35 to 95 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 67 g (including 3-m 9.8' cable) | |||