Multi-Drop Controller for BL Series
N-400 series
RS-485 Master Unit Multi-drop Controller (English Version) N-410K
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | N-410K | |||
Connectable barcode reader | SR-600 Series, BL-1300 Series, BL-700 Series, BL-600 Series | |||
Trigger input | Rated input | 15 to 26.4 VDC, 10 mA max. | ||
Max. OFF current | 1.0 mA | |||
RS-485 | Number of inputs | 1 | ||
Connectable communication units | NX-50RS, N-R4, N-48, BL-U1 | |||
Number of connectable units | 31 max. | |||
Total extension length | 1.2km or less | |||
Communication speed | 600 to 115200 bps | |||
Data bit length | 7/8 bits | |||
Stop bit length | 1 bit or 2 bits | |||
Parity check | Even/Odd/None | |||
RS-232C | Number of inputs | 1 | ||
Transmission code | ASCII | |||
Applied standard | RS-232C compliant | |||
Communication method | Start-stop (Full-duplex) | |||
Synchronization between the transmitter and receiver | ||||
Transmission code | ASCII | |||
Communication speed | 9600, 19200, 38400, 57600, 115200 bps | |||
Data bit length | 7/8 bits | |||
Stop bit length | 1 bit or 2 bits | |||
Input terminals | Number of inputs | 1 | ||
RS-232C | Parity check | Even/Odd/None | ||
Input terminals | Input format | Voltage input | ||
Input maximum rating | 26,4 VDC | |||
Minimum ON voltage | 15 VDC | |||
Maximum OFF current value | 1mA | |||
Rating | Power voltage | 24 VDC +10 %, -20 % | ||
Current consumption | 80 mA or less | |||
Environmental resistance | Ambient temperature | 0 to +55 °C 32 to 131 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Operating environment | No dust or corrosive gases present | |||
Vibration resistance | 10 to 57 Hz, Double amplitude 0.3 mm 0.01", amplitude; 57 to 500 Hz, acceleration: 2 G | |||
Weight | Approx. 180 g | |||