Communication Unit
N-R2/R4/UB/L20 series
Network Controller Round-connector Conversion Cable 1 m NX-CD2M
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model  | NX-CD2M  | |||
Type  | Round connector conversion cable  | |||
Connector  | D-sub (JEZ-9P made by JST Mfg. Co., Ltd.) plug (RP17-13PA-12PC made by HIROSE ELECTRIC CO., LTD.)  | |||
Highest operating temperature  | +60°C 140°F  | |||
Length  | 1m  | |||
Environmental resistance  | Insulation resistance  | 100 MΩ or more (at 500 VDC)  | ||
Withstand voltage  | 1,500 VAC, 1 minute, 1 mA or less  | |||
Note  | The connectors are not water proof.  | |||