Autofocus 1D and 2D Code Reader
SR-1000 series
Specs Autofocus 1D and 2D Code Reader SR-1000 series
|
Model |
SR-1000 |
SR-1000W |
|||
|
Image |
|
|
|||
|
Type |
Standard type |
Wide-field type |
|||
|
Receiver |
Sensor |
CMOS Image Sensor |
|||
|
Number of pixels |
1280 × 1024 pixels |
||||
|
Focus |
Autofocus*1 |
||||
|
Light emitter |
Light source |
High intensity red LED |
|||
|
Pointer light source |
High intensity green LED |
||||
|
Reading specifications |
Supported symbol |
2D code |
QR, MicroQR, DataMatrix (ECC200), GS1 DataMatrix, PDF417, Micro PDF417, GS1 Composite (CC-A, CC-B, CC-C) |
||
|
Barcode |
CODE39, ITF, 2of5 (Industrial 2of5), COOP 2of5, NW-7 (Codabar), CODE128, |
||||
|
Minimum resolution |
2D code |
0.063 mm 0.002" |
0.082 mm 0.003" |
||
|
Barcode |
0.082 mm 0.003" |
||||
|
Reading distance |
110 to 1000 4.33" to 39.37" |
50 to 600 1.97" to 23.62" |
|||
|
Field of view for reading |
122 × 97 mm 4.80" x 3.82" |
257 × 206 mm 10.12" x 8.11" |
|||
|
I/O specifications |
Control input |
Number of Inputs |
2 |
||
|
Input type |
Bidirectional voltage input |
||||
|
Maximum rating |
26.4 VDC |
||||
|
Minimum ON voltage |
15 VDC |
||||
|
Maximum OFF current |
0.2 mA or less |
||||
|
Control output |
Number of Outputs |
3 |
|||
|
Output type |
Photo MOS relay output |
||||
|
Maximum rating |
30 VDC |
||||
|
Maximum load current |
1 output : 50 mA or less, Total of 3 outputs : 100 mA or less |
||||
|
Leakage current when OFF |
0.1 mA or less |
||||
|
Residual voltage when ON |
1 V or less |
||||
|
Ethernet |
Communication standard |
IEEE 802.3 compliant, 10BASE-T/100BASE-TX |
|||
|
Supported protocol |
TCP/IP, SNTP, FTP, BOOTP, MC Protocol, Omron PLC link, KV STUDIO, EtherNet/IP™, PROFINET |
||||
|
Serial communication |
Communication standard |
RS-232C compliant |
|||
|
Communication speed |
9600, 19200, 38400, 57600, 115200 bps |
||||
|
Supported protocol |
No-protocol, MC Protocol, SYSWAY, KV STUDIO |
||||
|
USB |
Communication standard |
USB 2.0 Full Speed compliant |
|||
|
Rating |
Power voltage |
24 VDC ±10 % |
|||
|
Current consumption |
Approx. 700 mA |
||||
|
Environmental resistance |
Enclosure rating |
IP65 |
|||
|
Ambient light |
Sunlight: 10,000 lux, Incandescent lamp: 6,000 lux, Fluorescent lamp: 2,000 lux |
||||
|
Ambient temperature |
0 to +45 °C 32 to 113 °F |
||||
|
Relative humidity |
35 to 85 % RH (No condensation) |
||||
|
Storage temperature |
-10 to +50 °C 14 to 122 °F |
||||
|
Storage relative humidity |
35 to 85 % RH (No condensation) |
||||
|
Operating environment |
No dust or corrosive gases present |
||||
|
Vibration resistance |
10 to 55 Hz, Double amplitude 0.75 mm 0.030", 3 hours in each of the X, Y, and Z directions |
||||
|
Weight |
Approx. 200 g |
||||
|
*1 The focal position can be adjusted automatically during installation. |
|||||
|
Model |
SR-10AH*1 |
|||
|
Image |
|
|||
|
Reading specifications |
Minimum resolution |
2D code |
0.025 mm 0.001" |
|
|
Barcode |
0.082 mm 0.003" |
|||
|
Reading distance |
20 mm to 40 mm 0.78" to 1.57" |
|||
|
Field of view for reading |
19 mm x 15 mm 0.74" x 0.59" |
|||
|
Weight |
Approx. 50 g |
|||
|
*1 When mounting the SR-1000 |
||||