2D Code Reader (Fixed Type)
SR-600 series
Recommended Replaceable Products: AI-Powered Code Reader - SR-X series
Contact Us: 1-888-539-3623 Inquiry form
Ultra Small 2D Code Reader, High-resolution Type SR-600HA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SR-600HA | |||
Type | High-resolution type | |||
Laser pointer | Light source | Visible semiconductor laser (wavelength: 660 nm) | ||
Output | 90 µW | |||
Pulse duration | 200 µs | |||
Laser class | Class 1 Laser Product (IEC60825-1, FDA (CDRH) Part1040.10)*1*2 | |||
Lights | Light source | High-intensity red LED | ||
Reading | Supported codes | Barcode | CODE39, ITF, Industrial2of5, COOP2of5, NW-7 (Codabar), | |
2D code | QR code, Micro QR code, DataMatrix, PDF417, MicroPDF417, MaxiCode, composite symbol (Composite Component) | |||
Minimum resolution | 0.082 mm 0.003" | |||
Reading distance (typical examples) | DataMatrix | 19 mm 0.75" to 51 mm 2.01" (cell size: 0.254 mm 0.01") | ||
QR | 17 mm 0.67" to 54 mm 2.13" (cell size: 0.254 mm 0.01") | |||
Focal point | 38 mm 1.50" | |||
Reading view range (at the focal length) | 26.6 mm×17.0 mm 1.05"×0.67" | |||
Reading time (Typical) | 21 ms (focal length for 21 × 21 QR codes) | |||
Terminal block | Input | Number of inputs | 2 (IN1 and IN2) | |
Input type | No-voltage input | |||
Output | Number of outputs | 4 (OUT1, OUT2, OUT3, and OUT4) | ||
Output type | NPN open collector | |||
Rated load | 24 VDC, 30 mA | |||
Leakage current when OFF | 0.1mA or less | |||
Residual voltage when ON | 0.8V or less | |||
I/O specifications | Serial interface | Communication method | Conforms to EIA RS-232C | |
Communication speed | 9600, 19200, 38400, 57600, 115200 bps | |||
Synchronization between the transmitter and receiver | Asynchronous | |||
Data bit length | 7 or 8 bits | |||
Stop bit length | 1 bit or 2 bits | |||
Parity check | None, odd, even | |||
USB | Conforms to USB 2.0 Full Speed | |||
Rating | Power voltage | 5 VDC +5 %, -10 % | ||
Current consumption | 630 mA or less*4 | |||
Environmental resistance | Enclosure rating | IP65 | ||
Ambient light | Sunlight: 10,000 lux, Incandescent lamp: 6,000 lux | |||
Ambient temperature | 0 to +45 °C 32 to 113 °F | |||
Relative humidity | 35 to 95 % RH (No condensation) | |||
Storage temperature | -10 to +50 °C 14 to 122 °F | |||
Operating environment | No dust or corrosive gases present | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 3 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 160 g | |||
*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice. | ||||