 
High Performance 2D Code Reader
SR-D100 series
Recommended Replaceable Products: AI-Powered Code Reader - SR-X series
Contact Us: 1-888-539-3623 Inquiry form
Fixed-type 2D Code Reader, Wide-field Type SR-D110
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | SR-D110 | |||
| Type | Wide-field type | |||
| Internal memory | RAM | Max. saved images: 80 | ||
| ROM | Max. saved images: 1000 | |||
| Illumination | Light source | High-intensity red LED | ||
| Reading | Supported codes | QR, MicroQR, DataMatrix (ECC200), GS1 DtaMatrix | ||
| Focal distance | 150 mm 5.91" | |||
| Cell size (focal position) | 0.22 mm 0.009" | |||
| View range (focal position) | 47.4 × 30.3 mm 1.87" x 1.19" | |||
| Serial communication | Communication standard | RS-232C compliant | ||
| Communication speed | 9600, 19200, 38400, 57600, 115200 bps | |||
| Supported protocols | Procedureless, MC protocol, SYSWAY, KVSTUDIO | |||
| Ethernet | Communication standard | Complies with IEEE802.3/100Base-TX | ||
| Protcol | TCP/IP, EtherNet/IP™, PROFINET, MC protocol, KVSTUDIO, FTP, BooTP | |||
| Input terminals | Number of terminals | 2 | ||
| Input format | Two-way voltage input | |||
| Max. rating | 26.4 VDC | |||
| Min. on voltage | 15 VDC | |||
| Max. off voltage | 0.2 mA or less | |||
| Output terminals | Number of terminals | 3 | ||
| Output format | PhotoMOS relay | |||
| Max. rating | 30 VDC | |||
| Max. load current | 1-output max.: 50 mA, 3-output total: 100 mA | |||
| OFF leak current | 0.1 mA max. | |||
| ON residual voltage | 1 V max. | |||
| Rating | Power voltage | 24 VDC ±10 % | ||
| Current consumption | 600 mA (SR-D100 Series standalone), 1,100 mA (with SR-DR15 attached), | |||
| Environmental resistance | Enclosure rating | IP65 | ||
| Ambient light | Sunlight: 10,000 lux, Incandescent lamp: 6,000 lux, Fluorescent lamp: 2,000 lux | |||
| Ambient temperature | 0 to +45 °C 32 to 113 °F | |||
| Relative humidity | 35 to 95 % RH (No condensation) | |||
| Operating environment | No dust or corrosive gases present | |||
| Vibration resistance | 10 to 57 Hz, Double amplitude 0.75 mm 0.030", 3 hours in each of the X, Y, and Z directions | |||
| Weight | Approx. 300 g (including diffuser plate) | |||
