High Performance 2D Code Reader
SR-D100 series
Contact Us: 1-888-539-3623 Inquiry form
Touch Panel Monitor Dedicated to SR-D100 Series SR-M80
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SR-M80 | |||
Maximum number of display units | 4 | |||
Displaypanel | Number of dots | 640x480 | ||
Ethernet | Operation mode | Only possible with the SR-D100 Series | ||
Transmission speed | 10Base-T/100Base-TX | |||
Maximum cable length | 100 m | |||
Max. number of connected hubs | 2 | |||
Display panel | Display color | TFT color LCD | ||
Displaypanel | Active display area | 170.9x128.2 | ||
Service life (normal temperature andhumidity) | Approx. 50,000 hours | |||
Backlight | Method | White LED (replacement impossible) | ||
Duration | Approx. 50,000 hours | |||
Touchswitch | Operating force | 0.98N or less | ||
Life-span | 1,000,000 times or more | |||
Rating | Power voltage | 24 VDC ±10 % | ||
Current consumption | 950 mA or less | |||
Environmental resistance | Enclosure rating | Panel-mount type, only the operation part of the front surface has dustproofing and splashproofing equivalent to IP65f. | ||
Pollution degree | 2 | |||
Overvoltage category | I | |||
Ambient temperature | 0 to +50 °C 32 to 122 °F*1 | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Operating environment | No dust or corrosive gases present | |||
Weight | 1,400 g | |||
*1 Use this product under the condition that if the ambient temperature exceeds 40 °C 104 °F, the absolute humidity is 40 °C 104 °F 85% RH or less. | ||||