LED Lighting
CA-D series
Contact Us: 1-888-539-3623 Inquiry form
Expansion Unit of LED lighting CA-DC20E
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DC20E | |||
Type | Light control expansion unit | |||
Output | Light control method | (1) Constant voltage control method (direct current lighting) (2) Pulse width modulation method (light emitting frequency: 100 kHz) [the controller can be used to switch the setting] | ||
Intensity range | 255-level digital [the controller can be used to switch the setting] | |||
Connection points | 2 CH (LED connector connections and terminal block connections can be made) | |||
Voltage | 12 VDC, 24 VDC [DIP switches can be used to switch the setting] | |||
Capacity | Max. 40 W (30 W/1 ch maximum) | |||
Synchronization | FLASH output synchronization, continuous lighting [the controller can be used to switch the setting] | |||
Response speed | (1) Constant voltage control: less than 10 ms during 12 V output, less than 20 ms during 24 V output (2) Pulse width modulation control: less than 1 ms during 12 or 24 V output | |||
Display | LED display | Lighting knob display: green, orange (128 or higher); error display: red (all lit) | ||
Input voltage | 24 VDC ±10% | |||
Rating | Current consumption | 3.0 A (12 V output at maximum load)6.5 A (24 V output at maximum load) | ||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 35 to 85 % RH (No condensation)*1 | |||
Weight | Approx 590 g | |||
*1 Environment for illumination unit: Ambient temperature of 0 to +40 °C 32 to 104 °F and relative humidity of 35 to 65 % RH (No condensation). | ||||