LED Lighting
CA-D series
LumiTrax™ Lights 260-200 CA-DRW20X
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DRW20X*1 | |||
Type | High-Intensity LumiTraxTM Light | |||
LED color | White | |||
Power consumption | 60.9 W (during normal light emission) | |||
Weight | Approx. 610 g | |||
*1 When connecting two units, including the CA-DRW20X, to the CA-DC50E, DC30E, the maximum light intensity that can be set is limited. For details, contact KEYENCE. | ||||