Wavelength Conversion Sheet A4 CA-DWC30

CA-DWC30 - Wavelength Conversion Sheet A4

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

CA-DWC30

Peak wavelength after conversion

615 nm 0.024 Mil

Conversion efficiency

Approx. 80 to 90 %*1

Sheet size

A4 (210 × 297 mm 8.27" × 11.69"), thickness: 0.2 mm 0.01"*2

Sheet composition

(1) Laminate: Polyester film (transparent, sand mat treatment)
(2) Special wavelength converting material
(3) Foamed polyester film (white)
(4) Highly adhesive, re-peelable type*3
(5) Release liner with graduated grid

Weight

Approx. 20 g (including the peelable sheet)

*1 This is the value only for the special wavelength converting material.
*2 The wavelength converting material is applied on the entire A4-sized surface with no margins.
*3 Adhesive strength: 9.4 N/25 mm 0.98" 30 minutes after application, 10.8 N/25 mm 0.98" 24 hours after application

Data Sheet (PDF) Other Models