LED Lighting
CA-D series
Recommended Replaceable Products: White Diffuse Line Lights 300 mm - CA-DZW30D
Contact Us: 1-888-539-3623 Inquiry form
Blue Line Light 300 mm CA-DZB30
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DZB30 | |||
LED color | blue | |||
Power consumption | 28.4 W*1 | |||
Weight | Approx 880 g | |||
*1 The power consumption exceeds 20 W, so the CD-DC100 cannot be used. | ||||