LED Lighting
CA-D series
Recommended Replaceable Products: White Diffuse Line Lights 150 mm - CA-DZW15D
Contact Us: 1-888-539-3623 Inquiry form
White Line Light 150 mm CA-DZW15
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DZW15 | |||
Type | Line Light | |||
LED color | White | |||
Power consumption | 14.2 W*1 | |||
Input voltage | 12 VDC | |||
Weight | Approx. 480 g | |||
*1 When using a line camera with the CA-DC21E & CA-DC40E, set light configuration to DC mode. | ||||