Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Vision / Barcode Scanner
          4. Vision Systems
          5. LED Lighting
          6. Models
          7. Calibration plate 125 mm type

          LED LightingCA-D series

          Calibration plate 125 mm type

          OP-88379

          SPECIFICATIONS

          Select Language

          Model

          OP-88379

          Compatible light model

          CA-DQP12X

          Environmental resistance

          Ambient temperature

          0 to +40 °C

          Relative humidity

          35 to 85 %RH

          Weight

          Approx. 80 g

          • XG/CV Series User Support

          VISION LIBRARY

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Vision / Barcode Scanner