Intuitive Vision System
CV-3000 series
Contact Us: 1-888-539-3623 Inquiry form
Digital Image Sensor/Controller CV-3002
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CV-3002 | |||
No. of pixels | 512 (H) x 480 (V),approx. 240,000 pixels | |||
Camera input | Two color/monochrome cameras (CV-035C/S035C/035M/S035M can beconnected. Mixed connection ispossible.) | |||
No. of registered settings | Maximum 1000 programs each in the system and memory card (depending on the memory capacity and program data), externally selectable. | |||
Number of screens that can be registered | Maximum 1000 screen for each program (depending on the capacity of theinternal memory and memory card)Compression save function. | |||
Internal memory capacity | About 15 MB (550 settings)*1 | |||
Window setting | Measurement area | 128 windows/1 program | ||
Mask area | 4 mask windows/1 inspection window | |||
Color extraction function (valid only when a color camera is connected) | Color binary processing, color shade processing, gray scale processing (colors can be numerically specified with HSB or RGB values.) | |||
Measurement tool | Area measurement | Shapes are rectangle, rotated rectangle, circle, oval, ring, arc, polygon (up to 12 sides),auto-adjusting rectangle, and auto-adjusting circle | ||
Position detection | Pattern search | • Multiple search possible | ||
V-search | • Simultaneous classification search through up to 256 patterns possible | |||
Edge position | • Angles can be measured. | |||
Trend edgeposition | • Circle or straight line can be measured from the detection result. | |||
Blob (Center ofgravity) | Shapes are rectangle, rotated rectangle, circle, oval, ring, arc, polygon (up to 12 sides),auto-adjusting rectangle, and auto-adjusting circle | |||
Inspection mode | Edge position | |||
Edge pitch | ||||
Edge No. | ||||
Edge angle | Shape is rectangle. | |||
Pair edge | Shapes are rectangle, rotated rectangle, circle, oval, ring, arc, polygon (up to 12 sides),auto-adjusting rectangle, and auto-adjusting circle | |||
Trend edge width | Shapes are rectangle, rotated rectangle, ring and arc. | |||
Blob (characteristicquantities) | • Number of blobs, center of gravity, main axis angle, area, feret diameter,perimeter, roundness. | |||
Stain detection | • Subtract stain detection by using subtract filter | |||
Intensityinspection | Shapes are rectangle, rotated rectangle, circle, oval, ring, arc, polygon (up to 12 sides),auto-adjusting rectangle, and auto-adjusting circle | |||
Color (only when acolor camerais connected) | • RGB and HSV measurement supported | |||
Geometry | • Calculation result can be reflected. | |||
OCR | • Character recognition for max. 2 lines of 20 characters per line | |||
Continuous capture function | • 1 to 32-time multi-measurement (maximum, minimum and average values) | |||
Execution condition setting function | Can set whether to execute the results (OK/NG) for other measurement andcalculation windows in each measurement window. | |||
Image capturing | Processing area setting function | The applicable 240,000 pixels (512 (H) x480 (V)) can be captured from 320,000pixels. | ||
Scan mode switching function (valid only when a monochrome camera is connected) | Progressive/interlace selectable | |||
Capturing start/end line setting function | Desired capture start/end line can be set within the image capture range. (Two lines are counted as one unit with the interlace method.) | |||
Correction | Position adjustment | Batch, individual (maximum 64 settings), X, Y, ±180° rotation. | ||
Camera gain adjustment | Sensitivity adjustment, offset, and span adjustment (RGB batch/individual and span can be set for each of 16 brightness levels. RGBindividual setting can be supported when color camera is conencted.) | |||
White balance adjustment (valid only when a color camera is connected) | Manual setting using white paper | |||
Filter function | Count | The same type of filter can be used up to 9 times. 13 steps. (For binarization and subtract only : 1 step/window) | ||
Type | Expand, shrink, average, median, edge sharpening, edge extract X, edge extract Y, Sobel, Prewitt,Roberts, Laplacian, binary, subtract, illumination adjustment, contrast conversion, image extraction | |||
Scaling | X and Y calibration setting for each camera. Conversion from measurement valuesand calculation values is supported. | |||
Calculation function | Data calculation | Number of settings | 128 calculations/1 program | |
Arithmetic operation | Sum (+), subtract (-), multiply (x), divide (÷) | |||
Arithmeticfunction | Square, exponential, counting fractions as one, round-off fractions, maximum, minimum, average, average within range,square root, absolute value, remainder, distance, angle, sin, cos, tan, asin, acos, atan, π | |||
Comparative operator | <, ==, Not | |||
Geometriccalculation | Distance between 2 points, angle of line segment, circle radius, circle center,average angle, straight line, cross point, distance between a point and a straight line,straight line angle, angle between the two crossed lines, perpendicular line betweena point to a line, perpendicular bisector , midpoint | |||
Coordinateconversion function. | Coordinate system conversion, rotating matrix | |||
Type conversionfunction | Coordinate constant conversion, constant coordinate conversion,angle unit conversion | |||
Logical operator | AND, OR, NOT, XOR | |||
Sort function | Maximum value index output, minimum value index output | |||
System function | Number of measurement times, measurement time, year, month, day, time, minute, second | |||
Time axis operationfunction | Previous measurement result acquisition operator | |||
Command memory | Equipped with 128 command memory entries that can be rewritten from an external device and from the console during operation | |||
Support Functions | Statistics analysis | No. of data | Max. 20000 data (can be saved into a memory card in a batch) | |
Statistical item | Maximum, minimum, average value, deviation (3σ), total status OK/NG times | |||
Screen save (valid when monochrome | The following number of screens can besaved in the systemís memory : | |||
programming aid functions | Screen Magnification | Between 4% and 1600% during setting or operation (6% and 2500% during fullscreen display) (Size can be set for each screen while diplaying multiple screens.) | ||
Edge WaveformDisplay | Edge waveform can be graphically displayed during setting or operation, and edgeintensity and measurement values (some are not supported) can be displayed duringsetting. | |||
Profile Display | Trend edge position and gap can be graphically displayed during setting oroperation. | |||
Stability display | Stain detection (stain level) is displayed during setting or operation. | |||
Shift all windows | Selected windows from an identical camera or an identical registered image can beshifted in the desired XY direction in a group. | |||
Display templates setting | No. of display | 10 templates/1 program (within which 4 templates are specified values), externallyselectable | ||
No. of screens that can be | Max. 5 screens can be displayed at the same time (when 5 scr. (HORIZONTAL)/5 scr. (VERTICAL) is selected). | |||
Hold image | Up to the past three images (NG images) can be displayed as hold images.measurement results and measurement time can be viewed. (The number of displayable times varies between 0 and 3 depending on camera'sconnection state.) | |||
Screen customization function | No. of customization screens | 10 screens/1 program | ||
Custom item | Character string : Measurement value (decimal point can be specified), result, customcharacter, graphics, active text | |||
Measurementresult interlink | • Display color can be changed according to the result for figures and customcharacters. | |||
Support functions | Custom menu function | Shortcut menu to a desired program screen can be created (20 menus/program). | ||
Operation rewrite function | Upper/lower tolerance or command memory can be rewritten during opration. | |||
Memory card save function | • Measurement value, judgment result, NG count, measurement image (compressible), stored image (compressible), captured image, statistics analysisdata, RS-232C communication log, program data• Can save data during test run (except for program data). | |||
Support Functions | Others | Screen capture function, password function, re-test function, file managementfunction, I/O monitoring, RS-232C monitoring (with log save function) | ||
Memory card | Supports NR-M32 (32 MB), GR-M256 (256 MB), and CV-M1G (1 GB).Supports VFAT and FAT32. | |||
Interface | Control input | External trigger input | 2-camera simultaneous capture/individual capture can be selected. | |
Control input | 18 inputs | |||
Control output | Universal output | 27 outputs NPN (including two FLASH outputs linked to external trigger.) | ||
Total comparator output | 1 output, NPN open collector, maximum 50 mA (30 V or less) | |||
Monitor output | SVGA 800x600 (24-bit color 60 Hz) | |||
RS-232C | Numerical value output, image data (compressible) and control input/output enabled.Can be used simultaneously with other communication ports.Maximum baud rate of 115200 bps is supported. | |||
PLC link | Numerical value output and control input/output using the RS-232C port orEthernet port enabled.Following PLCs are supported via link unit : • KEYKENCE CORP. : KV-700 series, KV-1000 series• Mitsubishi Electric : A series (RS-232C only), Q series• OMRON : SYSMAC C series (RS-232C only), CJ/CJ1 series | |||
Ethernet | Numerical value output, image data (compressible) and control input/output enabled.Can be used simultaneously with other communication ports.100BASE-TX/10BASE-T | |||
USB | Numerical value output, image data (compressible) and control input/output enabled.Can be used simultaneously with other communication ports.USB2.0, HI-SPEED supported | |||
Display language | Japanese/English/German selectable | |||
Rating | Power voltage | 24 VDC ±10 % | ||
Current consumption | 1.4 A (2 cameras at maximum load) | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 950 g | |||
*1 Typical example when using standard mode : monochrome camera x 1, registered image x1 compressed, 9 measurement windows | ||||