Image Dimension Measurement System IM-8000 series

IM-8000 series - Image Dimension Measurement System

Capable of high-definition imaging, the IM-8000 Series Image Dimension Measurement System has triple the detection performance of conventional systems without sacrificing its simple operation; just place the part on the stage and press one button. With a 20-megapixel CMOS sensor and a new algorithm for stable edge detection, high-accuracy measurement on up to 300 features within seconds is now possible. A newly developed, optional automated rotary fixture allows for 360' multi-surface measurement on diverse part sizes and shapes. Achieve accurate and repeatable measurements instantly with its 'place and press' operation; this ensures consistent results regardless of operator experience. The fast, accurate, and easy-to-use interface of this product solve various measurement-related problems.

RECOMMENDED

Latest Technology

Significantly Increased Measurement Range

IM-X1000 series - Image Dimension Measurement System

  • Consistent measurement results
  • Automatic drawing import
  • Large stage up to 500 mm (19.69″) in size

View Catalog IM-X1000 Series Image Dimension Measurement System Catalog