Outer diameter measurements of steel tubes
-
Industry:
- Metals
-
Products:
- Measurement Sensors
It's possible to connect up to four large diameter heads, each of which can measure diameters up to 120 mm 4.72". This enables measurements of steel tubes from all angles. With 16,000 samples performed per second, it is possible to perform measurements that do not miss even tiny outer diameter deformations.