Water polishing robot position correction
-
Industry:
- Automotive
-
Products:
- Measurement Sensors
The height of the vehicle is measured using the LK-G3000 Series high-speed laser displacement sensor, which can measure from a distance of 1 m (3.3'), and information is fed back to the polishing robot’s tracer control. Through the ABLE function, stable measurements can be performed without being affected by differences in surface condition or color tones following painting.