Assembly inspection of door panel components
-
Industry:
- Automotive
-
Products:
- Measurement Sensors
The LJ-S8000 Series offers a maximum measurement field of view of 640 x 640 mm (25.20 × 25.20”) and can acquire 3D data without being affected by ambient light or the color of the workpiece. Multiple items, such as the presence of assembled components and the amount of sealant applied, can be inspected in a single scan.
OK
NG