Can be combined with the SR-5000 and SR-2000.
-
Industry:
- Logistics
-
Products:
- Barcode Readers
This solves the problem of unstable barcode reading rates on high-speed conveyors in logistics centers and production lines due to inconsistent orientation of cardboard boxes. A multi-sided simultaneous reading (tunnel scanning) system combining KEYENCE's ST Series scan tunnel system and the SR-2000 Series 1D/2D code reader can improve traceability without reducing conveyance efficiency.
The ST Series, which provides an overwhelmingly wide field of view and long-range reading, is installed above the conveyor to cover a wide area of 1D/2D codes on the top surface. By placing the compact SR-2000 on the side, codes on the top and side are scanned at once, regardless of the box's orientation. This maintains an extremely high reading rate even for workpieces conveyed at high speeds, contributing significantly to the automation of sorting processes and enhancement of quality control. Multiple readers can be easily synchronized and configured to work together, enabling flexible system construction tailored to the site's layout.