Cooling fan motor flatness inspection for AI server

For cooling fans inside the housing, flatness ultimately affects cooling performance. Detecting uneven copper powder thickness and reference plane tilt using 3D scanning realises both high speed and high repeatability, with a repeatability of 0.01 mm and a correlation of 0.05 mm.

2D/3D Laser Profiler

LJ-X8000 series

Back to "Product Selection by Industry and Application"