Outer diameter measurement of printer rollers

The LS-9000 Series can measure the outer diameter and deflection of rolls at the same time. Conventionally, the workpiece has been scanned or multiple controllers have been used in order to measure multiple points. With the LS-9000 Series, up to 4 units can perform synchronized measurements. This makes it possible to inspect the outer diameter and deflection of multiple points at the same time with a single controller.

High-speed optical micrometer

LS-9000 series

Back to "Product Selection by Industry and Application"