Outer diameter and pitch of paper feed roller measurement

The TM-3000 Series can measure the outer diameter and pitch of paper feed rolls. Conventionally, in order to measure multiple points using a thrubeam type measuring instrument, it was necessary to have the measuring instrument scan the workpiece. With the TM Series, it is possible to measure the outer diameter and pitch of multiple points without scanning the workpiece.

High-speed 2D Optical Micrometer

TM-3000 series

Back to "Product Selection by Industry and Application"