Measuring E-block board or component gaps

This is a representative application of thrubeam type laser measuring instruments. In this application, the gap and pitch of the E-block components are measured. With the TM Series of 2D measuring instruments, it is possible to perform simultaneous gap measurements of multiple points. Absolutely no moving components are used in the measuring part, so this device can be used for a long time without any concerns.

High-speed 2D Optical Micrometer

TM-3000 series

Back to "Product Selection by Industry and Application"