Bottom-Side Scanning

Bottom-side barcodes remain one of the largest sources of no-reads, recirculation, and manual intervention in modern logistics operations. Conventional bottom scanning solutions are often complex, maintenance-intensive systems that rely on multiple cameras, mirrors, external lighting, air knives, and extensive mechanical modifications. These systems are highly susceptible to dust accumulation, declining performance, and costly maintenance requirements that make large-scale deployment difficult.
The ST-BR1500 eliminates these challenges with a revolutionary side-mounted design that completely removes the need for air knives and routine cleaning. Unlike traditional bottom-mounted solutions, performance remains consistent over time without degradation caused by dust and debris accumulation. The innovative optical design allows the scanner to view the underside of packages from the side of the conveyor, eliminating one of the most common failure points in conventional bottom scanning systems.
Beyond performance, the ST-BR1500 dramatically simplifies installation and deployment. While competing solutions often require multiple components, mirrors, cameras, and complex assembly, the ST-BR1500 is a single-part-number solution designed for rapid deployment. Minimal conveyor modifications, reduced hardware requirements, and simplified installation allow facilities to restore true six-sided scanning without the cost and complexity traditionally associated with bottom-side barcode reading.
Combined with image capture rates up to 3200 Hz and reliable reading through conveyor gaps as small as 5 mm, the ST-BR1500 delivers industry-leading bottom-side read performance in even the most demanding conveyor environments. The result is a simpler, more reliable, and virtually maintenance-free approach to six-sided barcode reading.

Scan Tunnel System

ST series

Back to "Product Selection by Industry and Application"