High-Speed Scan Tunnels

High-speed sortation systems—including crossbelt sorters, shoe sorters, linear sorters, and loop sorters—depend on fast, reliable barcode reading to maintain peak throughput. As parcel volumes increase and a growing percentage of shipments move in flexible packaging, barcode reading becomes even more challenging due to wrinkles, curves, inconsistent presentation, and changing package orientations.
The ST Series is engineered specifically for high-speed logistics operations, combining advanced imaging technology with powerful decoding algorithms to deliver outstanding barcode reading performance at line speed. Large field-of-view coverage minimizes no-reads while maintaining reliable performance across a wide variety of package types, packaging materials, and operating conditions.
Beyond performance, the ST Series dramatically simplifies deployment. Its industry-first optical design reduces scan tunnel size by up to 50%, minimizing floor space requirements and reducing the amount of framing and mechanical infrastructure required. Quick-disconnect connectivity eliminates the need for complex field wiring, terminal boxes, and large control panels, allowing systems to be assembled, installed, and commissioned in a fraction of the time required by conventional scan tunnels.
The result is a compact, high-performance scanning solution that delivers maximum throughput while significantly reducing installation costs, deployment timelines, and long-term system complexity.

Scan Tunnel System

ST series

Back to "Product Selection by Industry and Application"