Tote & Tray Scanning

Scaling barcode reading infrastructure across tote and tray handling systems should not require weeks of engineering, custom wiring, and device configuration. Yet many traditional solutions still depend on terminal boxes, individual device setup, and time-consuming commissioning.
The SR-L Series was designed from the ground up to simplify deployment at scale. Quick-disconnect cabling, daisy-chain networking, integrated power distribution, and purpose-built Y-connectors eliminate unnecessary hardware while dramatically reducing installation time. An optional mirror attachment allows scanners to be mounted with virtually zero stand-off from the conveyor, creating new possibilities for space-constrained applications.
Purpose-built for high-speed label reading and LPN scanning, the SR-L Series combines the simplicity of a laser scanner with the power of a camera-based reader. Full-range focus, HDR image correction, and automatic optimization eliminate the need for tuning, allowing facilities to deploy, commission, and maintain large scanner networks faster than ever before.

High-Speed Label Code Reader

SR-L series

Back to "Product Selection by Industry and Application"