Scan in Flight

Robotic induction systems move fast—and barcode readers must move faster. As robots transport packages through automated workflows, barcode data must be captured instantly without interrupting motion or reducing throughput.
The challenge is that packages are rarely presented perfectly. Barcodes can appear at steep angles, varying distances, and constantly changing orientations while moving through the scan zone. Conventional barcode readers often struggle in these conditions, creating exceptions that slow automation and require manual intervention.
The SR-5000 was engineered to excel where other readers fail. Advanced geometric correction compensates for extreme viewing angles, while ultra-high-speed image acquisition and parallel processing ensure reliable barcode capture during even the shortest scan opportunities. The result is exceptional read performance that enables robotic systems to operate faster, more efficiently, and with greater confidence.

Logistics Code Reader

SR-5000 series

Back to "Product Selection by Industry and Application"