Handheld Barcode Reading

Not every barcode can be captured automatically. Exception handling, problem-solve stations, manual induction, receiving, and quality control processes all require handheld readers that can deliver reliable performance in demanding warehouse environments.
The HR-X Series combines the reading performance of a fixed-mount barcode reader with the durability of an industrial handheld device. Advanced AI-enhanced decoding technology enables fast, reliable reading of damaged labels, low-contrast codes, reflective surfaces, and ultra-small barcodes, helping operators resolve exceptions quickly and maintain throughput. The high-resolution imaging system and integrated distance sensing technology provide exceptional reading performance across a wide range of barcode types and working distances.
Built for logistics environments, the HR-X features an IP65/IP67-rated enclosure, 2.5-meter drop resistance, and durability tested to 20,000 repeated drops. Wireless charging, all-day battery life, and industrial-grade construction ensure reliable operation in even the most demanding distribution centers. Whether supporting manual scan stations, exception handling workflows, or backup scanning applications, the HR-X delivers the performance and reliability required to keep operations moving.

Rugged Industrial Handheld Code Reader

HR-X series

Back to "Product Selection by Industry and Application"