Pick Modules

Pick modules require barcode readers that can deliver reliable identification while fitting into increasingly compact conveyor and workstation designs. Limited mounting space often forces compromises between scanner placement, field of view, and reading performance.
The SR-L Series eliminates these constraints with a unique mirror attachment specifically designed for logistics applications. By expanding the effective field of view while reducing installation distance, the mirror bracket enables stable barcode reading even when mounting space is extremely limited. Scanners can be installed directly alongside conveyors and pick stations, creating highly compact solutions without sacrificing performance.
Combined with quick-disconnect connectivity, daisy-chain networking, and virtually maintenance-free operation, the SR-L Series dramatically simplifies deployment across large pick module installations. Advanced image correction algorithms further ensure reliable decoding of damaged or poorly printed labels, helping facilities maintain high picking accuracy and throughput while minimizing system complexity.

High-Speed Label Code Reader

SR-L series

Back to "Product Selection by Industry and Application"