Magnet wire outer diameter measurement
-
Industry:
- Plastics
-
Products:
- Measurement Sensors
With 16,000 samples per second, the LS-9000 Series can measure vibrating workpieces. This makes measurements with a pitch of approximately 1 mm (0.04") possible even for high-speed lines with a speed of 1000 m/minute. Even the 2-axis head type can perform the same type of sampling with 16,000 samples per second, which makes measurements with even higher accuracy possible.