Measuring thermal expansion in high-temperature environments
-
Industry:
- Electronic Devices
-
Products:
- Measurement Sensors
Conventionally, no measurement apparatus could be used in environments reaching temperatures of 100°C 212°F and upwards, so measurements were taken from outside through the viewing port. The SI Series allows measurements to be taken with the head inside the high-temperature room so that evaluation tests can be carried out accurately with no temperature drift.