Various part inspection inside tray
-
Industry:
- Automotive
-
Products:
- Machine Vision
Without height data to identify features, it is difficult to inspect an entire tray where there is little contrast on the parts features and between the parts and the background. If height information from a 3D image is also used, seemingly uniform colors are no longer a barrier to fully inspect the tray. In addition to count, it is also possible to detect different varieties, difference between front and back, and parts that are oriented incorrectly. LumiTrax™ images* can be btained at the same time, which eliminates the effects of ambient light and aids in emphasizing the raised features across the tray.
3D image (color image)
- **LumiTrax™ lighting creates two images: one to reduce glare, and one to emphasize height features while ignoring color.
3D image (height image)