Outer diameter measurement of magnet wires
-
Industry:
- Electronic Devices
-
Products:
- Measurement Sensors
With 16000 samples per second, the LS-9000 Series also supports vibrating targets. This enables measurements with a pitch of approximately 1 mm (0.04") even for highspeed lines moving at 1000 m/minute (3280.8'/minute). The 2-axis head type can also perform the same type of sampling with 16000 samples per second, which makes measurements with even higher accuracy possible.