Detection of Top and Bottom of Scissor Lifter
-
Industry:
- Automotive
-
Products:
- Sensors
The robot pick position can be accurately indicated. The robot picks panels at a fixed height. The height changes as panels are picked. It is necessary to raise and lower the scissor lifter by tracking the detected value. It is necessary to install the sensor at a long distance to ensure it does not interfere with material handling machines. The resolution must also be 1 mm 0.04", so the IL Long Range type is required. Digital communication and analog output can also be applied to exchanges with machines.