Double Blank Detection on Transport Conveyor
-
Industry:
- Automotive
-
Products:
- Sensors
Double feeding prevents laser welding in the next process. Pieces have various sizes and shapes, and the number of pieces lined up also varies. For this reason, it is necessary to install multiple double feeding sensors. IL features up to seven expansion units, and differentiation of 0.5 mm 0.02" is possible at a distance of 450 mm 17.72".